Polymer Aluminum Electrolytic CapacitorsWireless charging (rapid charging) usage examples

Wireless charging market trends and issues

Image of Wireless charging usage examples
Image of Market trends and issues

More smartphones today are using wireless charging, and so there is an increasing need for rapid charging capable of charging devices quicker.
However, the larger current required of rapid charging can generate noise.
High-performance wireless charging is therefore required to suppress noise, make charging more pleasant (low noise, with Tx and Rx communication related to power supply conditions), and allow for reliable voice and data communications.

Issues with wireless charging that can be resolved with capacitors

  • Noise when charging
  • Unreliable voice/data communications (Tx and Rx communications, etc.)

Features of Murata's polymer capacitor ECAS series

Murata's polymer capacitors are solid-state layered film polymer aluminum capacitors (ECAS series).
They have low noise, low ripple noise and high reliability. Additionally, there is no DC bias characteristic for capacitance and the temperature characteristic is stable.
This contributes to reducing the number of parts as well as the size of the circuit board area.

Example of applied circuit

You can use the ECAS series in circuits like those shown below.

Image of Example of applied circuit
Recommended part number
Volt. Cap. Part Number
25V 15 ECASD31E156M040KA0
22 ECASD31E226M040KA0
33 ECASD41E336M040KA0
About the case size
Code L W T
D3 7.3±0.3 4.3±0.2 1.4±0.1
D4 7.3±0.3 4.3±0.2 1.9±0.1
D6 7.3±0.3 4.3±0.2 2.8±0.3

ECASD◯************: D◯ is the dimension code.
(Ex.) ECASD40E477M006 / Dimension code: D4

Advantages of using the ECAS series

Low noise

The ECAS series uses materials that produce less acoustic noise compared with MLCC, contributing to a reduction in environmental noise.

Conventional capacitor
Image 2 of Conventional capacitor
Image 1 of Conventional capacitor

Please click "▶bottom" to play the recorded acoustic noise (32 sec).

For human
Audible frequency: 20-20kHz
Dissonant noise: 2k-4kHz
Image of Superimposed signal data(2kHz) on power delivery is audible frequency.
ECAS series
Image 2 of ECAS series
Image 1 of ECAS series
V_line Cap Recommendation parts: ECAS

Low acoustic noise
Low ESR
Low profile

Image of ECAS
5V/9V/15V/20V
Depend on USB-PD
C1in ECASD31E156M040KA0
(25V/15uF/40mΩ/1.5mm_t)
Max 20V C2in ECASD31E226M040KA0
(25V/22uF/40mΩ/1.5mm_t)
ECASD41E336M040KA0
(25V/33uF/40mΩ/2.0mm_t)
Max 20V
Depend on App
Cout ECAS series
(25-16V/**uF/**mΩ/1.5mm_t)

You can also view a video showing the main causes of acoustic noise and ways to counteract them. Be sure to watch it to get an idea though images of phenomena that may be difficult to visualize, such as vibration of circuit boards on which chips are mounted.

  • Causes of acoustic noise: Starts at 1:50 seconds
  • Description of countermeasures: Starts at 2:17 seconds

Low ripple noise

The ECAS series with its low ESR characteristics has excellent ripple noise suppression performance.
Therefore, we can realize stable voice and data communication by removing the noise that is generated in the larger currents of rapid power supply.

When a tantalum capacitor is used Image of When a tantalum capacitor is used
When the ECAS series is used Image of When the ECAS series is used

High reliability

The ECAS has more stable reliability compared to tantalum capacitors, which contributes to stable set operation.

Graph of Reliability * Test condition: High temperature load

Comparison with other capacitors

Comparison with tantalum capacitors

Low ESR

The ECAS series has lower ESR compared to tantalum capacitors, which enables the realization of lower ripple noise.

Graph of Low ESR

Application notes

PDF documents of wireless charging application examples are also available.
Download the documents below to view the materials.

Wireless charging application notes (PDF: 0.3 MB)